IESNA:LM-63-2002
[TEST]P940409
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB3B-950-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](3) 90 CRI, 5000K, 450mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11617
TILT=NONE
78 -1 1 37 22 1 1 1 1 0
1 1 109.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
1548 1427.5 1317.6 1215.2 1131.7 1095.9 1094 1112.8 1163.1 1269.8
1436.3 1630.9 1850.7 2091.9 2294.1 2476.9 2646.4 2834.2 2987.4 3152
3354.8 3488.6 3587.2 3714 3896.2 4265.4 4817.5 5512.7 6086 6010.1
4930.5 2643.9 862.3 366.1 143.2 47.1 0
1548 1436.3 1327 1223.4 1139.8 1098.4 1099 1116.6 1166.2 1271.7
1435 1621.5 1842 2086.2 2289.1 2474.4 2640.2 2817.9 2978 3143.2
3342.3 3496.1 3602.3 3692.7 3881.1 4227.8 4752.8 5448.6 6062.2 5995.6
5024.1 2792.1 991.6 381.2 160.1 57.1 0
1548 1440 1335.1 1235.9 1153 1105.9 1099.6 1110.9 1149.3 1230.3
1369.1 1555.6 1771 2001.5 2218.8 2414.1 2577.4 2726.8 2884.4 3064.1
3263.8 3479.2 3655 3791.3 3957.7 4239.7 4692.5 5374.5 6150.7 6462.2
5746.9 3731 1487.1 664.4 293.3 104.9 0
1548 1438.1 1342.7 1249.7 1168.7 1121.6 1107.8 1116 1142.3 1202
1314.4 1473.9 1664.2 1872.1 2085.6 2309.2 2522.1 2701.1 2869.4 3053.4
3277 3500.5 3704 3886.8 4099 4364.7 4779.2 5456.1 6486.7 7500.9
7482.7 5524.6 2812.9 1328.2 614.2 210.4 0
1548 1447.6 1360.9 1280.5 1207 1154.9 1135.4 1139.2 1159.3 1203.3
1283 1405.5 1569.4 1745.2 1930.5 2149 2403.4 2669 2903.9 3147
3381.8 3643.7 3920 4182.5 4476.5 4847 5368.9 6137.5 7365.3 8912.7
9468.5 7391.7 4803 2464.9 1067.6 332.2 0
1548 1446.3 1366.5 1286.2 1213.9 1159.3 1137.3 1142.3 1161.8 1204.5
1276.1 1395.4 1553.1 1726.4 1907.3 2120.8 2377.6 2647.7 2895.1 3149.5
3391.3 3652.5 3928.8 4205.8 4513.5 4896 5417.2 6175.8 7366.6 8879.4
9464.1 7502.8 4782.3 2426.6 1044.4 320.3 0
1548 1459.5 1387.3 1320.7 1257.9 1207.7 1181.9 1177.5 1196.4 1234.7
1296.2 1391 1511.6 1656.7 1836.3 2041 2307.3 2605.6 2931.5 3278.2
3626.8 3969.6 4293.1 4607.7 4940.6 5316.1 5740 6263.1 6933.9 7568.8
7180 5047.9 2163.5 688.9 248.7 60.9 0
1548 1475.8 1418.7 1369.7 1323.2 1282.4 1256 1243.5 1251.6 1284.9
1338.9 1409.3 1502.2 1631.6 1808 2031.6 2299.1 2606.9 2941 3281.4
3605.4 3915 4209.5 4493.4 4749 4972 5147.2 5245.8 5164.1 4546.2
2890.1 1011.1 396.9 228 113 38.9 0
1548 1498.4 1460.1 1427.5 1398.6 1370.3 1352.7 1347.1 1352.7 1374.7
1411.8 1464.5 1543 1663.6 1824.4 2028.5 2275.3 2554.1 2838.6 3116.2
3371.8 3624.9 3834.6 4020.5 4156.8 4224.6 4199.5 4001.7 3459.7 2330.5
964 413.9 283.2 199.1 127.5 55.3 0
1548 1520.4 1502.2 1489 1476.5 1467 1465.1 1473.3 1490.3 1521
1561.9 1615.9 1689.3 1800.5 1943.1 2130.8 2361.9 2622.6 2895.8 3179.6
3467.9 3752.4 4016.1 4243.5 4423.7 4494 4357.8 3832.7 2717.4 1225.9
508.1 325.3 230.5 157.6 103 47.1 0
1548 1552.4 1555 1561.9 1569.4 1580.7 1597.7 1626.5 1666.1 1716.4
1781 1860.2 1970.1 2123.3 2323.6 2566.7 2841.7 3133.1 3435.8 3739.2
4040 4335.2 4612.7 4803 4840.1 4641.6 4114.7 3183.4 1842 690.2
356.7 246.8 170.8 105.5 62.8 22.6 0
1548 1561.2 1572.5 1591.4 1607.7 1627.2 1653.5 1685.6 1730.2 1784.2
1848.9 1933 2044.2 2190.5 2367.6 2574.2 2800.9 3038.3 3284.5 3525.6
3756.1 3984.7 4178.8 4289.3 4241.6 3978.4 3448.4 2630.1 1499.1 568.3
303.3 206.6 143.2 86 47.1 13.2 0
1548 1571.3 1594.5 1619.6 1647.3 1671.1 1703.8 1740.8 1779.8 1831.9
1889.7 1955 2039.8 2145.9 2269.6 2408.4 2559.8 2715.5 2875 3025.8
3167.1 3281.4 3340.4 3292.7 3099.2 2730.6 2221.3 1609 913.8 419.5
255.6 180.9 128.1 83.5 49.6 17 0
1548 1583.2 1624 1666.1 1702.5 1730.8 1761.6 1785.4 1803.6 1821.2
1833.8 1843.2 1852 1856.4 1849.5 1818.7 1762.2 1693.7 1626.5 1527.9
1366.5 1159.9 960.9 795.1 659.4 552 468.5 403.2 347.9 300.8
253.1 211.6 172.1 128.7 82.3 30.1 0
1548 1600.8 1652.9 1703.8 1738.3 1760.9 1772.9 1777.3 1767.8 1751.5
1727.7 1692.5 1635.3 1561.2 1468.3 1365.3 1264.8 1168.7 1073.9 978.4
881.7 793.8 718.4 644.3 579.7 523.1 476 435.2 395.6 356.1
309.6 265 213.5 159.5 93.6 37.1 0
1548 1615.9 1681.2 1727.7 1756.5 1766 1760.3 1750.3 1727 1693.7
1639.1 1553.7 1455.7 1362.2 1289.9 1230.3 1163.7 1087.1 1008.6 935.1
875.4 843.4 796.9 732.9 672 616.7 560.8 506.2 457.8 411.3
358 299.6 231.7 163.9 95.5 45.8 0
1548 1628.4 1698.1 1741.5 1757.2 1752.1 1742.7 1721.4 1683.1 1623.4
1544.3 1460.1 1384.1 1317.6 1254.1 1192 1126 1056.3 995.4 949.6
935.7 932 899.9 847.2 790 731.6 661.3 592.2 528.2 474.1
421.4 363 305.2 235.5 164.5 85.4 0
1548 1641.6 1713.2 1751.5 1754.7 1741.5 1724.5 1691.9 1632.8 1560.6
1495.9 1442.5 1385.4 1318.8 1244.7 1171.9 1095.9 1024.3 958.3 920.7
908.1 891.8 872.3 839 781.2 723.5 673.2 626.8 591 551.4
501.8 449 391.9 324.7 254.3 151.4 0
1548 1649.8 1720.7 1749 1745.9 1726.4 1700 1654.8 1587.6 1527.3
1485.2 1444.4 1393.6 1327.6 1247.2 1154.9 1063.8 977.8 902.4 869.2
834 810.1 781.9 721.6 661.9 616.1 577.8 550.1 528.2 493.6
459.7 408.2 350.4 293.9 227.3 135 0
1548 1652.9 1727.7 1751.5 1741.5 1720.7 1687.5 1629.1 1563.7 1515.4
1479.6 1442.5 1394.8 1333.9 1249.1 1144.9 1029.9 926.9 847.2 807.6
763.7 724.1 668.2 601.6 550.8 511.8 481.1 455.3 427.7 395.6
371.8 322.2 262.5 214.8 165.2 82.9 0
1548 1662.3 1732.7 1752.8 1742.1 1718.2 1677.4 1618.4 1553.1 1507.9
1473.9 1433.1 1388.5 1323.2 1239.1 1135.4 1017.4 901.2 814.5 756.1
697.7 655 594.7 545.1 497.4 460.3 430.8 407.6 388.1 366.1
386.9 320.9 244.9 187.1 138.8 57.8 0
1548 1661.7 1733.9 1754.7 1743.4 1717 1680.6 1619 1551.8 1509.1
1473.9 1435 1391.7 1328.2 1246 1141.7 1023 904.3 812 750.5
692.1 647.5 588.4 537.6 489.8 452.2 422.7 400 383.1 361.1
399.4 295.8 234.2 188.4 140 57.8 0
